Electromechanical NC joining module NCFH, servo press with hollow shaft motor and compact design / 2151B
2151B
20000148
- NC joining module NCFH with outstanding dynamics (speed up to 700 mm/s)
- Two sizes cover measuring range of 1 … 60 kN
- Compact design without belt
- Active compensation of process compression for exact positioning
Su richiesta
Accedi a myKistler per visualizzare i prezzi
The NC joining module NCFH Type 2151B (in two sizes) with integrated piezoelectric force sensor for nominal forces of 1 ... 60 kN is excellent for use in assembly and joining processes monitored by force displacement. Ideal for applications with small installation space and high dynamic requirements.
Manuale
maXYmos NC
Inglese
pdf
Clicca qui per accedere a myKistler e verrai reindirizzato.
Opuscolo applicazione