Preloading set for triaxial force sensors of Types 9047C, 9048C and 9046C4, variable screw length / 9465SP

Preloading set for triaxial force sensors of Types 9047C, 9048C and 9046C4, variable screw length
9465SP
18007829
  • For triaxial force sensors 9047C, 9048C and 9046C4, variable screw length
  • Bolt thread M14x1.5, length: to be specified
  • Max. preloading force: 85 kN
Sur demande
Sur demande
Se connecter à myKistler pour voir les prix
These standardized pretensioning elements are used for mounting triaxial force sensors as well as uniaxial ring force transducers. The standardized pretensioning set for uniaxial and triaxial force sensors contains everything necessary for optimal installation: bolt, ring nut, centering ring and where necessary a sliding disk. For very high preload forces which can not be imposed using a wrench, the two sets 9455S and 9456S offer a special superbolt tension nut. This allows enormously high forces to be applied with a simple hexagon torque wrench.
Fiche de données
Résultats 0
Type d'accessoire