Measurement module KiDAQ for IEPE sensors (Piezotron) and voltage / 5512A

Measurement module KiDAQ for IEPE sensors (Piezotron) and voltage
5512A
20000131
  • Available for Rack, Portable and DIN Rail housing
  • Terminal strip or BNC connector
  • Option: version for EtherCAT use
Out of stock
On Request
Log in to myKistler to see prices
Global attributes
Output signal type
TEST
Ethernet, EtherCAT
Charge amplifiers (Facets)
Input type
Voltage, Voltage (Piezoelectric, IEPE)
Maximum signal frequency
23 kHz
CAD
CAD Data for KiDAQ Data Acquisition System 5500A
English
BIN
341.0 MB
BIN, 341.0 MB
Data sheet
Manual
KiDAQ Data Acquisition, KiStudio Lab
English
PDF
2.6 MB
PDF, 2.6 MB
Quick start guide
Quick Start Guide - KiDAQ Data Acquisition System and KiStudio Lab
language-independent
PDF
378.8 KB
PDF, 378.8 KB
0 results
Accessory Type