Digital electronics KiRoad Tire Testing, for up to 4 wheel force transducers, 4 outputs variants / 9820A42 KiRoad Tire Testing

Digital electronics KiRoad Tire Testing, for up to 4 wheel force transducers, 4 outputs variants
9820A42 KiRoad Tire Testing
18037847
  • Digital electronics with intuitive usage
  • Fast DSPs for extremely short runtimes
  • Analog, CAN, Ethernet and EtherCAT output
  • Serves four RoaDyn Sxxx wheel force transducer
Sur demande
Sur demande
Dimensions and materials
Load category
Passenger car, SUV, Commercial
Global attributes
Product type
Electronics
Applications
Tire testing
The KiRoad Tire Testing electronics Type 9820A42 is an interface and processing electronics unit for supply, configuration, signal processing and data output of four RoaDyn Sxxx wheel force transducers for laboratory or on-vehicle tire tests. The measuring chain consists of four RoaDyn Sxx wheel force transducers and four hub electronics (Type 5260Ax120) connected to the KiRoad Tire Testing electronics (Type 9820A42).
Résultats 0
Type d'accessoire