Digital electronics KiRoad Tire Testing, for up to 4 wheel force transducers, 2 outputs variants / 9820A41 KiRoad Tire Testing
![9820A41 KiRoad Tire Testing Digital electronics KiRoad Tire Testing, for up to 4 wheel force transducers, 2 outputs variants](https://kistler-test.cdn.celum.cloud/SAPCommerce_Product_345x345/2018_11_29_9820A_Elektronikeinheit_KiRoadTT.webp)
9820A41 KiRoad Tire Testing
18037841
- Digital electronics with intuitive usage
- Fast DSPs for extremely short runtimes
- Analog and CAN output, other digital output options available
- Serves four RoaDyn Sxxx wheel force transducer
Sur demande
Sur demande
Dimensions and materials
Load category
Passenger car, SUV, CommercialThe KiRoad Tire Testing electronics Type 9820A41 is an interface and processing electronics unit for supply, configuration, signal processing and data output of four RoaDyn Sxxx wheel force transducers for laboratory or on-vehicle tire tests. The measuring chain consists of four RoaDyn Sxx wheel force transducers and four hub electronics (Type 5260Ax120) connected to the KiRoad Tire Testing electronics (Type 9820A41).
Résultats 0
Type d'accessoire