Triaxial force sensor, ring force transducer, Fx, Fy, Fz (Fz ±150 kN / ±33.7 klbf) / 9077C

Triaxial force sensor, ring force transducer, Fx, Fy, Fz (Fz ±150 kN / ±33.7 klbf)
9077C
18007162
  • Triaxial piezoelectric force sensor with measuring ranges Fx, Fy: -75 ... 75 kN and Fz: -150 ... 150 kN (±16.9 klbf / ±33.7 klbf)
  • High shear force range due to electrically insulating ceramic contact surfaces
  • Nominal sensitivity Fz: -2 pC/N
  • Connection: V3 neg.
On Request
On Request
Standart Force Sensors
Overload Fz
–180/180 kN
Torsion stiffness
250000 Nm/°
Global attributes
Threshold
<0.01 N
Operating temperature range
-40 … 120 °C
Output signal type
TEST
Charge (Piezoelectric, PE)
Degree of protection → EN 60529
IP68
Insulation resistance
>10^13 Ω
Applications
NVH testing
Force Sensors (Facets)
Preloaded sensor
Preloaded sensors are already calibrated and therefore ready-to-use. Non-preloaded sensors are smaller.
No
Measuring range
Choose the category in which the max force value you want to measure falls in.
-150 … 150 kN
Maximum measuring range
150 kN
Force sensor type
Choose the category depending on the no. of axis you want to measure. A dynamometer is a force plate measuring forces and moments.
Triaxial force sensor
Dynamometers
Calibrated range Fz
0 … 500 kN
Overload Fx, Fy
–90/90 kN
Range Fx, Fy
-75 … 75 kN
Range Fz
-150 … 150 kN
Crosstalk Fx <-> Fy
±1.5%
2-Axis / Triaxial Force Sensors
Calibrated range Fx
0 … 75 kN
Calibrated range Fy
0 … 75 kN
Standard preload Fv
350 kN
Sensitivity Fx, Fy
≈–4.2 pC/N
Linearity, each axis
±2.0 %FSO
Axial stiffness
27.099 kN/μm
Bending stiffness
300850 Nm/°
Shear stiffness
8.449 kN/μm
Capacitance, each channel
1000 pF
Ground insulated
>10^8 Ω
Permissible moment loading Mx, My
-2040 … 2040 Nm
Permissible moment loading Mz
-2040 … 2040 Nm
Connecting plug
V3 neg.
Triaxial force sensor for measuring forces in any given direction, regardless of the point of load application. This triaxial ring force transducer quantifies all three components of any applied force in highest resolution. The triaxial force sensors of the 90x7 and 90x8 lines are absolutely identical except for the orientation of the coordination system. The output of the piezoelectric triaxial force sensor is an extremely linear electrical charge over their entire measuring range – this load is directly proportional to the applied force. The ring force transducer housing contains one quartz ring per force component and can be precisely aligned and mounted due to its flattened sides. The simple and vibration-resistant design of the sensor is extremely stiff and, with its uniquely high natural frequency, enables the measurement of highly dynamic force processes. With two ceramic discs on the contact surfaces, a high coefficient of friction is guaranteed on the one hand and massinsulated installation in the machine structure is possible on the other. The magnitude of the measuring range of the shear forces in the x- and y-directions depends directly on the preload in the z direction and the resulting axial static friction. The signals are picked up via the design-protected, 3-pole connector plug V3 neg., which uses a positioning aid to ensure the exact assignment of the connector pins and protects against twisting.
Data sheet
Handout
Manual
Piezoelectric triaxial force sensor
English
PDF
1.6 MB
PDF, 1.6 MB
43 results
Accessory Type