Torque sensor with rotating measuring shaft and socket, nominal value 5000 Nm / T-Sensor 5413-1100/5k-S 5kN·m 1 1/2"

Torque sensor with rotating measuring shaft and socket, nominal value 5000 Nm
T-Sensor 5413-1100/5k-S 5kN·m 1 1/2"
18033180
  • Torque sensor with connection socket for measuring cables
  • Nominal value: 5000 Nm
  • Autocode identification
  • Square drive: 1 1/2"
On Request
On Request
Global attributes
Output signal type
TEST
Voltage (Strain gage)
Torque Sensors (Facets)
Sensor design
Square type
Measuring range (Nm)
1000 … 5000 Nm
Maximum speed
Select the category in which the torque to be measured falls.
3000 rpm
Accuracy class strain gauge
1
Rotating / Non-rotating
Rotating
The robust rotating torque sensors Type 5413-1100/, 5413-1160/ and 5413-1151/ were designed for measuring torques and torques / angles of rotation. The torque sensor measuring shaft is equipped with strain gauges and is protected by a metal housing. An incremental disk for angle of rotation measurement is optionally available on the measuring shaft. This passes through a double-forked light barrier. The angular impulse processing stage delivers two phase-shifted signals corresponding to the direction of rotation. The robust steel or aluminum housing protects the interior of the sensor, so that measurements under production conditions are possible. The sensors are optionally equipped with fixed cables (5 m) or with connection socket. The integrated Autocode system enables the sensor to be automatically detected and calibrated when it is connected to appropriately equipped measuring systems. The torque sensor is delivered with a quality certificate. Upon request, the torque sensor can be calibrated with traceability in our DAkkS-accredited calibration lab.
Data sheet
English
PDF
1.4 MB
PDF, 1.4 MB
0 results
Accessory Type