Multipurpose lightweight accelerometer, 500 g, adhesive mount, with integral cable / 8774B500ASP

Multipurpose lightweight accelerometer, 500 g, adhesive mount, with integral cable
8774B500ASP
18029434
  • Ceramic shear accelerometer with IEPE output
  • Acceleration range: ±500 g
  • 10 - 32 pos. connector with IP68 integral cable
  • Adhesive mounting
On Request
On Request
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Applications
NVH testing
Accelerometers
Technology
Ceramic, Shear
Temperature coefficient of sensitivity (%/°C)
0.05
Threshold
<0.0025 g RMS
Sealing
Hermetic Seal, IP68
IP68 Waterproof
Yes
Mass (gram)
2.6
Connector Type
Top, Integral Cable, 10-32 Pos., L=yym
General Purpose
Yes
Accelerometers (Facets)
Maximum measuring range (g)
Choose the category in which the max. acceleration value you want to measure falls in.
500 g
Number of Axes
1
Maximum temperature (°C)
Choose the category in which the max. static operating temperature value you want to measure falls in.
100 °C
Minimum temperature (°C)
Choose the category in which the min. static operating temperature value you want to measure falls in.
-54 °C
Minimum frequency, ±5% (Hz)
1 Hz
Maximum frequency, ±5% (Hz)
8000 Hz
Electrical isolation
Ground isolation
Sensitivity for Voltage and IEPE Output
10 mV/g
Mounting type
Adhesive / Wax

This is an accelerometer with a 500 g range, adhesive mounting, and an IP68 waterproof integral cable.

Data sheet
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
English
pdf
Please click here to log in to myKistler and you will be redirected.
Manual
Ceramic Shear Accelerometer (Low Impedance, Voltage Mode)
English
pdf
Please click here to log in to myKistler and you will be redirected.
0 results
Accessory Type