Miniature industrial charge amplifier with peak detection, range ratio 2:1, max ±50000 pC, TNC neg. / 5039A331

Miniature industrial charge amplifier with peak detection, range ratio 2:1, max ±50000 pC, TNC neg.
5039A331
18004568
  • Charge amplifier with two custom measuring ranges (ratio 2:1, 5000 … 50000 pC)
  • Analog peak output: 0 … 10 V (positive peaks only)
  • Charge input: TNC neg.
  • Output signal: ±10 V
On Request
On Request
Global attributes
Output signal type
TEST
Analog, Voltage
Applications
Monitoring and control in injection molding
Charge amplifiers (Facets)
Input type
Charge (Piezoelectric, PE)
Number of channels
1
Maximum signal frequency
17 kHz
Time constant
Long
Data sheet
English
PDF
321.2 KB
PDF, 321.2 KB
Product brochure
English
PDF
8.4 MB
PDF, 8.4 MB
0 results
Accessory Type