Measurement module KiDAQ for RTD (Pt100, Pt1000) and resistance / 5522A

Measurement module KiDAQ for RTD (Pt100, Pt1000) and resistance
5522A
20000136
  • Available for Rack, Portable and DIN Rail housing
  • Terminal strip connector
  • Option: version for EtherCAT use
On Request
On Request
Global attributes
Output signal type
TEST
Ethernet, EtherCAT
Charge amplifiers (Facets)
Input type
Resistance, Pt100, Pt1000 (RTD)
Maximum signal frequency
0.001 kHz
CAD
CAD Data for KiDAQ Data Acquisition System 5500A
English
BIN
341.0 MB
BIN, 341.0 MB
Data sheet
Manual
KiDAQ Data Acquisition, KiStudio Lab
English
PDF
2.6 MB
PDF, 2.6 MB
Quick start guide
Quick Start Guide - KiDAQ Data Acquisition System and KiStudio Lab
language-independent
PDF
378.8 KB
PDF, 378.8 KB
0 results
Accessory Type