Inline charge voltage converter, 1-channel, gain 10 mV/pC / 5050B10

Inline charge voltage converter, 1-channel, gain 10 mV/pC
5050B10
18028297
  • IEPE-compatible charge voltage converter
  • Gain 10 mV/pC
  • Ideal for ceramic high-impedance accelerometers
On Request
On Request
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Charge amplifiers (Facets)
Input type
Charge (Piezoelectric, PE)
Number of channels
1
Maximum signal frequency
50 kHz
Time constant
Short
Data sheet
0 results
Accessory Type