Inductive sensor, proximity switch, switching distance 1.5 mm, 6.5 x 16 mm, free cable end / IS-6,5-16-1,5

Inductive sensor, proximity switch, switching distance 1.5 mm, 6.5 x 16 mm, free cable end
IS-6,5-16-1,5
18037190
  • Inductive sensor with switching distance 1.5 mm
  • Dimensions: 6.5 x 16 mm
  • Switching function normally open (NO)
  • Connection: free cable end
On Request
On Request
Global attributes
Operating voltage
10 … 30 VDC
Frequency
3 kHz
Other Sensors
Sn ST 37
1.5 mm
Data sheet
Product brochure