High temperature connecting cable (200°C) / 1652A

High temperature connecting cable (200°C)
1652A
18027319
  • Low noise
  • Various connectors and lengths available
On Request
On Request
Global attributes
Operating temperature range
-55 … 200 °C
Applications
Gas turbine monitoring
Cables
Cable construction
Steel overbraid, Low noise, Twisted pair
Capacity pin - shield
285 pF/m
Bending radius (min.), fix installation
25 mm
Bending radius (min.), free installation
70 mm
Data sheet
0 results
Accessory Type