Connecting cable for piezoelectric sensors, highly flexible, KIAG 10-32 pos. - KIAG 10-32 pos., 10 m / 1900A23A1110

Connecting cable for piezoelectric sensors, highly flexible, KIAG 10-32 pos. - KIAG 10-32 pos., 10 m
1900A23A1110
18035258
  • Length: 10 m
  • Temperature range: –40 to +200° C
  • Sensor connection: KIAG 10-32 pos. (IP67)
  • Amplifier connector: KIAG 10-32 pos. (IP67)
On Request
On Request
Dimensions and materials
Predefined cable length
10 m
Global attributes
Degree of protection → EN 60529
IP67
Cables
Bending cycles (drag-chain)
>10000000
Bending cycles according to DIN EN 50289-3-9 paragraph 5
>1800000
Bending radius, dynamic
30 mm
Bending radius, static
8 mm
Connector side B
KIAG 10-32 pos., hexagonal swivel nut
Connector, side A (sensor)
KIAG 10-32 pos., hexagonal swivel nut
Protection class of BNC pos. connector, according to DIN EN 60529
IP40
Protection class of KIAG 10-32 pos. connector, bolted, acc. to DIN EN 60529
IP67
Protection class of M4x0.35 pos. connector, acc. to DIN EN 60529
IP65
Cables (Facets)
Connections
KIAG 10-32 pos., KIAG 10-32 pos.
The Type 1900A23A connecting cables are low-noise and high-insulation coaxial cables for use in drag-chains. Owing to their own properties, the blue cables are especially well suited for dynamic use. Thanks to the special properties of the innovative coaxial cable, a life expectancy of at least 10 million bending cycles was verified in the test laboratory for versatile use in drag-chains. High abrasion resistance is thereby ensured. The KIAG 10-32 pos. connecting plug with a hexagonal swivel nut ensures IP67 protection. The highly flexible connecting cable is available in various designs. In addition to standard lengths, customer-specific special lengths can also be provided. On the amplifier side, connection variant KIAG 10-32 pos. or BNC pos. can be selected. On the sensor side, the connectors KIAG 10-32 pos. or M4x0.35 pos. (only in combination with BNC pos.) are available.
Data sheet
0 results
Accessory Type