Connecting cable for piezoelectric sensors, BNC pos. - BNC pos., 0.2 m / 1601B0,2

Connecting cable for piezoelectric sensors, BNC pos. - BNC pos., 0.2 m
1601B0,2
18000489
  • Length: 0.2 m
  • Temperature range: –25 ... +75°C
  • Connection: BNC pos. – BNC pos. (IP40)
On Request
On Request
Dimensions and materials
Predefined cable length
0.2 m
Global attributes
Degree of protection → EN 60529
IP40
Cables (Facets)
Connections
BNC pos., BNC pos.
Black, single-wire, high insulation, PVC based cable (ø3,2 mm) for sensors with BNC neg. connector. Charge mode, high impedance piezoelectric measurement demands highly insulated coaxial cables and connectors to ensure an insulation resistance greater than 1013 Ω throughout the measuring chain. Only low noise coaxial cables that produce very little triboelectricity during movement may be used. The connectors must be robust, sealed and resistant to dirt.
Data sheet
English
PDF
743.3 KB
PDF, 743.3 KB
0 results
Accessory Type