Connecting cable for force plates, Fischer 19-pin pos. angled - D-Sub 25-pin pos., 10 m / 1700A105A10

Connecting cable for force plates, Fischer 19-pin pos. angled - D-Sub 25-pin pos., 10 m
1700A105A10
18000689
  • From force plates Type 9281EA and 9287CA to DAQ system Type 5695B
  • Length: 10 m
  • Diameter: 8 mm
  • Connectors: angled (90°) Fischer 19-pin pos. and D-Sub 25-pin pos.
On Request
On Request
Dimensions and materials
Predefined cable length
10 m
Global attributes
Applications
Biomechanics and life sciences
Cables (Facets)
Connections
Fischer 19-pole pos. 90°, D-Sub 25-pin pos.
Connecting cable for force plates type 9281EA and 9287CA to DAQ system type 5695B, angled (90°) Fischer connector 19-pin pos. and D-Sub 25-pin pos.
Data sheet
English
PDF
458.7 KB
PDF, 458.7 KB
0 results
Accessory Type