Laboratory charge amplifier, 1-channel, low noise, desktop version, 230 V, Triax, Piezotron (IEPE) input / 5018A1003

Laboratory charge amplifier, 1-channel, low noise, desktop version, 230 V, Triax, Piezotron (IEPE) input
5018A1003
18004427
  • Charge amplifier with measuring ranges from ±2 to ±2200000 pC
  • Frequency range: ≈0 … 200 kHz
  • LCD and rotary knob for operation and configuration
  • USB and RS-232C interface
Out of stock
On Request
Log in to myKistler to see prices
Global attributes
Output signal type
TEST
Voltage
Charge amplifiers (Facets)
Input type
Charge (Piezoelectric, PE), Voltage (Piezoelectric, IEPE)
Number of channels
1
Maximum signal frequency
200 kHz
Signal size
Very small signals (<10 pC), Very large signals (>1000000pC)
Time constant
Short, Long
Data sheet
Manual
Charge Amplifier
English
PDF
2.4 MB
PDF, 2.4 MB
Software application
FW-5018-5080-V1.1.1
English
BIN
236.3 MB
BIN, 236.3 MB
0 results
Accessory Type