Inline charge voltage converter, 1-channel, gain 0.1 mV/pC / 5050B0.1

Inline charge voltage converter, 1-channel, gain 0.1 mV/pC
5050B0.1
18028889
  • IEPE-compatible charge voltage converter
  • Gain 0.1 mV/pC
  • Ideal for ceramic high-impedance accelerometers
Out of stock
On Request
Log in to myKistler to see prices
Global attributes
Output signal type
TEST
Voltage (Piezoelectric, IEPE)
Charge amplifiers (Facets)
Input type
Charge (Piezoelectric, PE)
Number of channels
1
Maximum signal frequency
50 kHz
Time constant
Short
Data sheet
0 results
Accessory Type