Industrial charge amplifier for manufacturing applications (ICAM), 2-channel, BNC neg., voltage output ±10 V / 5073A211

Industrial charge amplifier for manufacturing applications (ICAM), 2-channel, BNC neg., voltage output ±10 V
5073A211
18004741
  • 2-channel charge amplifier with RS232 interface and Manuware PC software
  • Wide adjustable measuring range: ±100 … ±1000000 pC
  • Charge input: BNC neg.
  • output signal: ±10 V
In Stock
On Request
Log in to myKistler to see prices
Global attributes
Output signal type
TEST
Analog, Voltage, RS232
Applications
In- and end-of-line testing for production processes, Spot welding process monitoring
Charge amplifiers (Facets)
Input type
Charge (Piezoelectric, PE)
Number of channels
2
Maximum signal frequency
20 kHz
Time constant
Long
Data sheet
English
PDF
513.7 KB
PDF, 513.7 KB
Firmware
5073 Firmware ICAM(V119)
English
ZIP
482.4 KB
ZIP, 482.4 KB
Manual
ICAM - Industrial Charge Amplifier for Manufacturing Applications
English
PDF
2.5 MB
PDF, 2.5 MB
Product brochure
English
PDF
8.4 MB
PDF, 8.4 MB
Quick start guide
ICAM – industrial charge amplifier for manufacturing applications
English
PDF
734.9 KB
PDF, 734.9 KB
Software application
Manuware (V1.0.5)-1.0
English
ZIP
24.8 MB
ZIP, 24.8 MB
0 results
Accessory Type